Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters368-3822: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters368-3822: Bucket Adapter
368-3822: Bucket Adapter

Weld-On Cat® Advansys™ 170 Two Strap Adapter

Brand: Cat

Product Images
368-3822: Bucket Adapter
368-3822: Bucket Adapter
368-3822: Bucket Adapter
368-3822: Bucket Adapter
368-3822: Bucket Adapter
368-3822: Bucket Adapter

Weld-On Cat® Advansys™ 170 Two Strap Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 368-3822

Units of Measure

USMetric
Type: Two Strap
Position: Center
Bevel Angle: 35.0
Material: Low Alloy Steel,Carbon Steel
Wear or Durability: Standard
Overall Length (in): 6.949
Hole Quantity: 0
Size: Advansys 170
Corner Kickout Angle: 0
Width (mm): 208.0
Bottom Strap Length (mm): 334.3
Attachment Method: Weld-on
Hole Spacing (mm): 0.0
Bottom Strap Length (in): 13.161
Base Edge Thickness Class: 90
Series: Advansys
Overall Length (mm): 176.5
Width (in): 8.189
View More
Compatible Models for part number 368-3822

BUCKET

BUCKET

EXCAVATOR

390F 390F L 395 374 374F 374F L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced