Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth368-3869: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth368-3869: Bucket Tip
368-3869: Bucket Tip

Shop Cat® Advansys™ 170 penetration plus excavator bucket tip for your ground engaging tools compatible with 368-3869.

Brand: Cat

Product Images
368-3869: Bucket Tip
368-3869: Bucket Tip
368-3869: Bucket Tip
368-3869: Bucket Tip
368-3869: Bucket Tip
368-3869: Bucket Tip

Shop Cat® Advansys™ 170 penetration plus excavator bucket tip for your ground engaging tools compatible with 368-3869.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 368-3869

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 19.528
Size: Advansys 170
Rear Width (mm): 206.0
Front Width (in): 5.197
Front Width (mm): 132.0
Shape: Penetration Plus
Rear Width (in): 8.11
Series: Advansys
Rear Height (mm): 214.0
Overall Length (mm): 496.0
Rear Height (in): 8.425
View More
Compatible Models for part number 368-3869

BUCKET

BUCKET

EXCAVATOR

390D L 390F 390F L 395 374 374F 374F L 374D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced