Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components368-4473: Two Piece Symmetric Isolation Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components368-4473: Two Piece Symmetric Isolation Mount
368-4473: Two Piece Symmetric Isolation Mount

Cat® Isolation Mount for Wheel Type Loaders Cab

Brand: Cat

Product Images
368-4473: Two Piece Symmetric Isolation Mount
368-4473: Two Piece Symmetric Isolation Mount

Cat® Isolation Mount for Wheel Type Loaders Cab

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 368-4473

Units of Measure

USMetric
Head Outside Diameter (mm): 99.5
Inside Diameter (mm): 38.5
Mount Height (mm): 72.5
Head Outside Diameter (in): 3.92
Inside Diameter (in): 1.52
Mount Height (in): 2.85
Material: Cyanoacrylate Adhesive,Sealants / Adhesives Adhesive
View More
Compatible Models for part number 368-4473

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced