Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineFuel SystemFuel Pressure368-8864: Core Assembly-Fuel Cooler
Home
EngineFuel SystemFuel Pressure
368-8864: Core Assembly-Fuel Cooler
368-8864: Core Assembly-Fuel Cooler

Cat® Fuel Cooler Core Assembly

Brand: Cat

Product Images
368-8864: Core Assembly-Fuel Cooler
368-8864: Core Assembly-Fuel Cooler
368-8864: Core Assembly-Fuel Cooler
368-8864: Core Assembly-Fuel Cooler
368-8864: Core Assembly-Fuel Cooler

Cat® Fuel Cooler Core Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 368-8864
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 368-8864

Units of Measure

USMetric
Overall Height (in): 2.65
Overall Width (in): 5.55
Material: Alloy Aluminum
Overall Length (in): 38.6
Overall Width (mm): 141.0
Overall Height (mm): 67.3
Overall Length (mm): 980.4
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 368-8864

ROTARY DRILL

MD6200

WHEEL TRACTOR

631K 637K

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 631 627K 637K 631K

WHEEL SCRAPER

637K

MOTOR GRADER

18M3 16M3 16 14 18 14M3

WHEEL LOADER

950M 962M 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert