Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Hammer Components369-1548: 775mm Width Hydraulic Hammer Moil Tool
HomeHydraulicsHydraulic Hammer Components369-1548: 775mm Width Hydraulic Hammer Moil Tool
369-1548: 775mm Width Hydraulic Hammer Moil Tool

Cat® Hydraulic Hammer Moil Tool converts hydraulic pressure into powerful percussive blows for efficient breaking and demolishing tasks

Brand: Cat

Product Images
369-1548: 775mm Width Hydraulic Hammer Moil Tool
369-1548: 775mm Width Hydraulic Hammer Moil Tool
369-1548: 775mm Width Hydraulic Hammer Moil Tool
369-1548: 775mm Width Hydraulic Hammer Moil Tool
369-1548: 775mm Width Hydraulic Hammer Moil Tool

Cat® Hydraulic Hammer Moil Tool converts hydraulic pressure into powerful percussive blows for efficient breaking and demolishing tasks

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-1548

Units of Measure

USMetric
Material Description: Steel
Diameter (in): 2.93
Diameter (mm): 74.5
Length (in): 30.5
Material: Low Alloy Steel
Length (mm): 775.0
View More
Compatible Models for part number 369-1548

HAMMER

H75E S H80E

BACKHOE LOADER

424B 424B HD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced