Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs369-2208: 6.18 Liter Coolant Tank
HomeHydraulicsHydraulic Tanks, Reservoirs, & Other Tank ComponentsHydraulic Tanks & Reservoirs369-2208: 6.18 Liter Coolant Tank
369-2208: 6.18 Liter Coolant Tank

Cat® 6.18 Liter Capacity Coolant Tank regulates the engine's temperature to prevent overheating and maintain optimal performance

Brand: Cat

Product Images
369-2208: 6.18 Liter Coolant Tank
369-2208: 6.18 Liter Coolant Tank
369-2208: 6.18 Liter Coolant Tank
369-2208: 6.18 Liter Coolant Tank
369-2208: 6.18 Liter Coolant Tank

Cat® 6.18 Liter Capacity Coolant Tank regulates the engine's temperature to prevent overheating and maintain optimal performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-2208

Units of Measure

USMetric
Overall Length (mm): 332.0
Overall Width (mm): 320.0
Overall Height (mm): 299.0
Overall Length (in): 13.08
Overall Width (in): 12.59
Overall Height (in): 11.78
Material: Polypropylene Plastic
View More
Compatible Models for part number 369-2208

EXCAVATOR

314E LCR 318F L 318E L 316F L 316E L 312E L 313F L 315F LCR 318F 314E CR 314F CR 312E 313F 312F 316F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced