Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys369-3663: Pulley-Alternator
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys369-3663: Pulley-Alternator
369-3663: Pulley-Alternator

Cat® Alternator Pulley (8 Groove)

Brand: Cat

Product Images
369-3663: Pulley-Alternator
369-3663: Pulley-Alternator
369-3663: Pulley-Alternator
369-3663: Pulley-Alternator
369-3663: Pulley-Alternator

Cat® Alternator Pulley (8 Groove)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-3663

Units of Measure

USMetric
Material Description: Steel
Width (mm): 61.0
Outside Diameter (mm): 64.0
Height (mm): 40.0
Material: Alloy Zinc,Carbon Steel
Length (mm): 71.1
Outside Diameter (in): 2.5
Height (in): 1.6
View More
Compatible Models for part number 369-3663

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T XL D6 D7 D6T D6XE

PIPELAYER

PL72

TRACK LOADER

973K 973

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938 980 XE 980 982XE 980K HLG 982 980XE 928H 928HZ 924H 938K 938M 926 980GC 924K 926M 930H 930K 924HZ 924 930M 980L 982 XE 930 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced