Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts350-8742: 1684mm Long Ribbed Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts350-8742: 1684mm Long Ribbed Belt
350-8742: 1684mm Long Ribbed Belt

Cat® Serpentine Belt

Brand: Cat

Product Images
350-8742: 1684mm Long Ribbed Belt
350-8742: 1684mm Long Ribbed Belt
350-8742: 1684mm Long Ribbed Belt
350-8742: 1684mm Long Ribbed Belt
350-8742: 1684mm Long Ribbed Belt

Cat® Serpentine Belt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 350-8742

Units of Measure

USMetric
Belt Length (in): 66.3
Belt Type: Serpentine Belts
Belt Width (in): 1.11
Material: Corrosion Preventative Fluid
Belt Length (mm): 1,684.0
Belt Width (mm): 28.3
No. of Ribs: 8.0
View More
Compatible Models for part number 350-8742

UNDERGROUND ART TRUCK

AD63

ENGINE

C7.1

TRACK LOADER

953K 963 963K 953

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120 140 140 GC 120M 2

COMPACT WHEEL LOADER

930 938 926

HYDRAULIC SHOVEL

6020 6020B

WHEEL LOADER

966F II 962M Z 962 926 924K 924 930 950M Z 950GC 938 938K 966F 938M 926M 930K 930M 950K 962L 962K 950M 950 950L 962M 950 GC

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D4 D5 D6K2 LGP D6K

WHEEL SKIDDER

535D 555D 545D 525D

PIPELAYER

PL61

WHEELED EXCAVATOR

M320F MH3026 MH3024 M322F M318F

INDUSTRIAL ENGINE

C7.1

WHEEL FELLER BUNCHER

2570C 2570D 2670C 2670D 573C 573D 563C 563D

EXCAVATOR

316 GC 320D 323 GC 323GC 320 320D L M318F 323

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced