Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings369-4631: 2.5 x 12mm 70A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings369-4631: 2.5 x 12mm 70A FKM O-Ring
369-4631: 2.5 x 12mm 70A FKM O-Ring

O-Ring

Brand: Cat

Product Images
369-4631: 2.5 x 12mm 70A FKM O-Ring
369-4631: 2.5 x 12mm 70A FKM O-Ring
369-4631: 2.5 x 12mm 70A FKM O-Ring
369-4631: 2.5 x 12mm 70A FKM O-Ring
369-4631: 2.5 x 12mm 70A FKM O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-4631

Units of Measure

USMetric
Cross Section Diameter (mm): 2.5
Cross Section Diameter (in): 0.098
Inside Diameter (mm): 12.0
Inside Diameter (in): 0.472
Material: Rubber,FKM (70)
Polymer: Fkm (fluorocarbon)
Material Hardness: 70a
View More
Compatible Models for part number 369-4631

COMPACT WHEEL LOADER

938

WHEEL LOADER

938K 938M 938

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced