Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesGeneral Duty369-9957: 12V DIN 78 Battery
HomeElectrical & ElectronicsBatteriesGeneral Duty369-9957: 12V DIN 78 Battery
369-9957: 12V DIN 78 Battery

12-Volt DIN 78 General Duty Maintenance-Free Wet Battery

Brand: Cat

Product Images
369-9957: 12V DIN 78 Battery
369-9957: 12V DIN 78 Battery
369-9957: 12V DIN 78 Battery
369-9957: 12V DIN 78 Battery
369-9957: 12V DIN 78 Battery

12-Volt DIN 78 General Duty Maintenance-Free Wet Battery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 369-9957

Units of Measure

USMetric
Voltage (volts): 12
Length (in): 10.75
Application: Starting
Material: Polypropylene Plastic
AMP Hr Cap @ 20 Hrs: 58.0
Battery Type: Wet
Group Size: 78
Width (mm): 75.0
Reserve Capacity (Mins): 110.0
Equipment Type: Light Truck & SUV,Automotive
Maintenance Type: Maintenance Free
Weight - Wet (lb): 16.6
Weight - Wet (kg): 36.5
Grid Type: Silver Alloy
Cold Cranking Amps (CCA): 690.0
Length (mm): 273.0
View More
Compatible Models for part number 369-9957

MINI HYD EXCAVATOR

302.5C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced