Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCondition Monitoring370-9478: Electronic Control Module
HomeElectrical & ElectronicsCondition Monitoring370-9478: Electronic Control Module
370-9478: Electronic Control Module

Cat® Electronic Control Module with 12 Pin Connector Plug Mounted in Engine, Cabin and Hood

Brand: Cat

Product Images
370-9478: Electronic Control Module
370-9478: Electronic Control Module
370-9478: Electronic Control Module
370-9478: Electronic Control Module
370-9478: Electronic Control Module

Cat® Electronic Control Module with 12 Pin Connector Plug Mounted in Engine, Cabin and Hood

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 370-9478

Units of Measure

USMetric
Length (mm): 109.2
Width (mm): 109.2
Height (mm): 50.5
Length (in): 4.3
Width (in): 4.3
Height (in): 2.0
Material: Alloy Aluminum
View More
Compatible Models for part number 370-9478

GENERATOR SET

C13 XQ375 C13 XQ350

WHEEL TRACTOR

627H 623H 621H

TRACK LOADER

953K 963 963K 953

SITE PREP TRACTOR

2864C 586C

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740B

MOTOR GRADER

12M 2 160M 2 140M 2

WHEEL LOADER

980K HLG 972K 980L 980K 980M 966K XE 966K 950K 962K 982M

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D5 D8T D7E LGP D7E

ARTICULATED TRUCK

740B 735B

INDUSTRIAL ENGINE

C18 C13 C15 C9.3

EXCAVATOR

336E LN 336E LH 336E 568 FM LL 568 FM 349E L 336E LNH 349E L VG 336E L 349E 336E H

PETROLEUM PACKAGE

CX31-C9I CX35-C18I CX31-C18I CX31-C13I

MOBILE HYD POWER UNIT

349E L HVG 349E 336E 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced