Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals371-9707: 27mm Overall Height Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals371-9707: 27mm Overall Height Seal
371-9707: 27mm Overall Height Seal

Seal

Brand: Cat

Product Images
371-9707: 27mm Overall Height Seal
371-9707: 27mm Overall Height Seal
371-9707: 27mm Overall Height Seal
371-9707: 27mm Overall Height Seal
371-9707: 27mm Overall Height Seal

Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 371-9707

Units of Measure

USMetric
Material Description: CR works well in high aniline point oil applications. Do not use with fuel oils or gasoline.
Overall Height (in): 1.06
Material: CR - Chloroprene Rubber,Chloroprene (CR) Rubber
Overall Height (mm): 27.0
Design Type: Flap Seal
View More
Compatible Models for part number 371-9707

EXCAVATOR

314E LCR 314E CR 314F CR 315F LCR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced