Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers372-1076: M10 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers372-1076: M10 ID Steel Flat Washer
372-1076: M10 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
372-1076: M10 ID Steel Flat Washer
372-1076: M10 ID Steel Flat Washer
372-1076: M10 ID Steel Flat Washer
372-1076: M10 ID Steel Flat Washer
372-1076: M10 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 372-1076

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 25.0
Inside Diameter (mm): 10.5
Outer Diameter (mm): 25.0
Thickness (mm): 4.0
Outer Diameter (in): 0.984
Thickness (in): 0.157
Fits Bolt Sizes (mm): M10
Fits Bolt Sizes (in): 3/8
Material: STEEL,Alloy Zinc,Carbon Steel
Coating: Mechanical Zinc
Inside Diameter (in): 0.413
Outside Diameter (in): 0.984
View More
Compatible Models for part number 372-1076

MINI HYD EXCAVATOR

302.2D 302.7D 300.9D 301.7D CR 301.4C 302.4D 301.7D

HYDRAULIC POWER UNIT

HPU300

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced