Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic In-Line Valves372-5196: Fuel Pressure Regulator
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic In-Line Valves372-5196: Fuel Pressure Regulator
372-5196: Fuel Pressure Regulator

Cat® Fuel Pressure Regulator

Brand: Cat

Product Images
372-5196: Fuel Pressure Regulator
372-5196: Fuel Pressure Regulator
372-5196: Fuel Pressure Regulator
372-5196: Fuel Pressure Regulator
372-5196: Fuel Pressure Regulator

Cat® Fuel Pressure Regulator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 372-5196

Units of Measure

USMetric
Hex Size (in): 0.872
Hex Size (mm): 22.2
Material: Steel,Carbon Steel
Overall Length (in): 2.56
Overall Length (mm): 65.2
View More
Compatible Models for part number 372-5196

TRUCK ENGINE

C7

COMBINE

465 460 470

COMBINE HARVESTER

460

INDUSTRIAL ENGINE

C-9 3126B

WHEEL SCRAPER

627G 637G

PETROLEUM ENGINE

3126B

EXCAVATOR

330C MH 330C L 330C FM

MOTOR GRADER

12H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced