Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts374-8478: 2127mm Long Ribbed Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts374-8478: 2127mm Long Ribbed Belt
374-8478: 2127mm Long Ribbed Belt

Cat® Belt (Serpentine)(8 Rib)

Brand: Cat

Product Images
374-8478: 2127mm Long Ribbed Belt
374-8478: 2127mm Long Ribbed Belt
374-8478: 2127mm Long Ribbed Belt
374-8478: 2127mm Long Ribbed Belt
374-8478: 2127mm Long Ribbed Belt

Cat® Belt (Serpentine)(8 Rib)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 374-8478

Units of Measure

USMetric
Belt Length (in): 83.74
Belt Type: Serpentine Belts
Belt Width (in): 1.1
Belt Length (mm): 2,127.0
Belt Width (mm): 27.9
No. of Ribs: 6.0
Severe Duty: Severe Duty
View More
Compatible Models for part number 374-8478

EXCAVATOR

325D FM 324D FM LL M325D MH M325D L MH 328D LCR 329D LN 329D 325D FM LL 329D L 325D L 324D L 324D FM 325D 324D 324D LN

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

325D 324D LN 329D L 325D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced