Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts374-8480: 1787mm Long Ribbed Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts374-8480: 1787mm Long Ribbed Belt
374-8480: 1787mm Long Ribbed Belt

Cat® Serpentine Belt

Brand: Cat

Product Images
374-8480: 1787mm Long Ribbed Belt
374-8480: 1787mm Long Ribbed Belt
374-8480: 1787mm Long Ribbed Belt
374-8480: 1787mm Long Ribbed Belt
374-8480: 1787mm Long Ribbed Belt

Cat® Serpentine Belt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 374-8480

Units of Measure

USMetric
Belt Length (in): 70.35
Belt Length (mm): 1,787.0
Belt Type: Serpentine Belts
Belt Width (in): 1.1
Belt Width (mm): 27.94
No. of Ribs: 8.0
Severe Duty: Severe Duty
View More
Compatible Models for part number 374-8480

TRUCK

775G 773G 773G LRC 775G OEM 775G LRC 773G OEM 777G 777F

LOAD HAUL DUMP

R1700

OFF HIGHWAY TRUCK

777G 777 775 773

MOTOR GRADER

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced