Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings375-1442: Ring-Retaining
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings375-1442: Ring-Retaining
375-1442: Ring-Retaining

Cat® Retaining Ring (External)

Brand: Cat

Product Images
375-1442: Ring-Retaining
375-1442: Ring-Retaining
375-1442: Ring-Retaining
375-1442: Ring-Retaining
375-1442: Ring-Retaining

Cat® Retaining Ring (External)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 375-1442

Units of Measure

USMetric
Material Description: Steel
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.1
Thickness (mm): 2.5
View More
Compatible Models for part number 375-1442

WHEEL TRACTOR

651

WHEEL TRACTOR-SCRAPER

657 651

LOAD HAUL DUMP

R2900 XE

BACKHOE LOADER

420XE 427F2 442E 416F2 415 416 420F2 428F2 428 420 432F2 434 432 444F2 422F 444 434E 422E 434F 422F2 416E 428F 416F 432E 444F 420E 432F 444E 428E 434F2 415F2 420F

WHEEL DOZER

854 854G 854K

MATERIAL HANDLER

MH3250 MH3260 MH3295

FOREST PRODUCTS

OTHER

HYDRAULIC SHOVEL

6060 6015B 6015

COMPACT WHEEL LOADER

920K 914K 914M 914 910 908H2 918M 910K 910M 920 908H

WHEEL LOADER

980 XE 982XE 908 993 993K 980XE 992G 992K 994F 994H 982 XE

TRACK-TYPE TRACTOR

D5K2 LGP D4G D5K2 XL D5G

MINI HYD EXCAVATOR

308 309

FORESTRY PRODUCTS

548 558 568

EXPANDED MINING PRODUCTS

LD350

TRUCK

797

EXCAVATOR

349 352 350 355 FM548 336F L 374F L 390F 374F 340MHPU 336 349 GC 336 MHPU FM558 390F L FM568 352 UHD

MOBILE HYD POWER UNIT

390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced