Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts375-2467: M10 x 1.5mm Hex Flange Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange Nut

Lock Nut

Brand: Cat

Product Images
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange Nut

Lock Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 375-2467

Units of Measure

USMetric
Thickness (mm): 11.9
Thread Size (dia x pitch) (mm): M10x1.5
Thickness (in): 0.469
Height (mm): 12.0
Thread: RH Coarse
Drive (mm): 15.0
Flange Diameter (mm): 22.0
Nut Type: Hex Flange
Material: STAINLESS STEEL,Stainless Steel,Carbon Steel,Coating Fluid
Thread Size (in - TPI) (in): M10-1.5
Material Description: Austenic Stainless Steel
Coating: Silver Flash
Hand of Thread: RH
Thread Size (in): 0
Thread Size (mm): M10
Class or Grade: Martensitic Iso 3506-2-c1
Hole Thread Pitch: 1.5
Drive (in): 0.591
View More
Compatible Models for part number 375-2467

GENERATOR

XQ330 XQP550 LC51XX

TRUCK ENGINE

C7 C9 C-10 C-12 3116 3126

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 631K 623K 621K 627K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB22B CB16 CB15 CB13 CB2.5 GC CB2.7 GC CC2.7 GC

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

541 2 522 521

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

568

EXCAVATOR

345B II 349D L 374F L 349E L 325C L 385C FS 352F XE VG 345C 336 MHPU 349F L 385C L 325D L 352F-VG 365C L MH 374D L 349D FM568 324D L 325C 349E 325D 349F 352F M325D MH 374F 385C 365C L 330C 390F L M325D L MH 365C 349F LXE MH3295 390D 390F 390D L 340MHPU 349E L VG 349 GC 330C L 330D L 350 OEM 352 UHD 340 349 345 329D L 352 350 355 330D LN 336 395 385C L MH 324D LN 374 345 GC

SHOVEL

6040

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7 CB-22B

WHEEL TRACTOR

633E II 651E 631K 631D 631E 631G 621K OEM 651 623B 623G 623H 623E 623F 621B 657E 621E 633D 657G 621G 621H 627G 627H 627E 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

352F OEM

COMBINE HARVESTER

460

TRACK LOADER

973 973K

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 825H 825K 825C

BACKHOE LOADER

420F2 430F2 442D 430D 442E 430E 430F 438D 416F2 424D 434E 422E 420D 432E 420E 432D 444E 415F2 420F 416E 416F 428D 416D 428E

WHEEL DOZER

834 834H 834K 824H 824C 824K 824

LANDFILL COMPACTOR

836 826 816F II 836H 836K 826C 826H 826K

PETROLEUM GEN SET

C15

WHEEL LOADER

982XE 988 XE 972M 966 XE 988GC 950G 986H 950H 986K 980XE 988H 988K 966M 966 972 966 GC 972 XE 986 966XE 980 982 950G II 980GC 988 988K XE 982 XE 980 XE 980K HLG 972M XE 966M XE 980H 980G 980L 980K 972XE 980M 982M

ARTICULATED TRUCK

730C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.6 CC2.7 CC2.7 GC CB2.7 GC

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C18 C9.3 C9 C9.3B C4.4 C11 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

631G 657G 657E 637K 637G

UNDERGROUND ART TRUCK

AD30 AD45

POWER MODULE

TR43 OEM POWER TR43-C18L TR43-E44

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R2900G R1700 R2900 R2900 XE

OFF HIGHWAY TRUCK

789G 796 AC 794 AC 772 770 793D 793F 798 AC 789 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3050 MH3295

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

120H 16 14 18 140M 18M3 160 14L 16GC 24M 14M3 160M 16M3 14M-3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6040 6030 6020B 6060

TRACK-TYPE TRACTOR

D6R III D6XE D6R II D6T D7E D9 D6 D8 D7 D6 XE D7R XR D7R LGP D7R D8T D8R D9T D8R II D7R II

ASPHALT PAVER

AP1055 AP-755 AP-1055F

PIPELAYER

572R II 587T PL83 PL87 PL72 583T

FRONT SHOVEL

385C

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CB-66B CB-64B CC4.0 CB4.0 CB4.4 CB-68B

PETROLEUM PACKAGE

CX31-C18I CX35-C18I CX31-C13I

MOBILE HYD POWER UNIT

385C 365C L 350MHPU 352FMHPU 390F 385C L 349E L HVG 349E 330D 330C

GENERATOR SET

DE500 C13 XQ375 DE630 C13 XQ350 XQ1140 DG400 DE450GC DG500 C18 C15 C13 DE550GC XQP60 DG450 DE400SGC C18 GEN SE XQ425 C9 GEN SET G3516H 3508B DG350 DE350SGC XQ330 DE400GC C175-20 D350GC DE500SGC XQP310 DE500GC DE450SGC 3516B

RECLAIMER MIXER

RM400 RM800 RM500B RM-500

ENGINE

C15 C18 C13B 3126E C9.3

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-200 PM-201

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C-9

GEN SET ENGINE

POWER SYS G3516C

CHALLENGER

55 75D 75C 35 95E 45

TRANSMISSION

TR35

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD6290 MD6640

OFF-HIGHWAY TRUCK

D10R

TRUCK

794 AC 772G OEM 789D 770G OEM 785 770G 795F XQ 793D 793F 772G 785G 797F 773F 795F AC 772 770

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CB-34B XW CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced