Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes375-5889: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes375-5889: Track Shoe
375-5889: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, ES, Round Hole

Brand: Cat

Product Images
375-5889: Track Shoe
375-5889: Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, Joint 2 Joint, ES, Round Hole

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 375-5889

Units of Measure

USMetric
Shoe Width (mm): 710.0
Material: Boron Steel
Plate Thickness (mm): 24.5
UC System: HD
Joint Type: Joint 2
ARM: No
Shoe Bolt Hole Spacing B (mm): 225.52
Shoe Bolt Hole Spacing C (mm): 291.52
Shoe Width (in): 27.953
Plate Thickness (in): 0.965
Shoe Bolt Hole Spacing A (mm): 94
Track Bolt Thread: 1.375
Hole Type: Round
Shoe Section 1E Spec: 1E1291
Number of Grousers: Single
Bolt Hole Diameter (in): 1.404
Clipped: No
Shoe Type: Es
Bolt Hole Diameter (mm): 35.65
View More
Compatible Models for part number 375-5889

TRACK-TYPE TRACTOR

D11T D11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced