Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home376-6663: Transmission Planetary Clutch Piston
Home376-6663: Transmission Planetary Clutch Piston
376-6663: Transmission Planetary Clutch Piston

Cat® Transmission Planetary Clutch Piston engages and disengages clutch components, enabling smooth torque transfer within the transmission system

Brand: Cat

Product Images
376-6663: Transmission Planetary Clutch Piston
376-6663: Transmission Planetary Clutch Piston
376-6663: Transmission Planetary Clutch Piston
376-6663: Transmission Planetary Clutch Piston
376-6663: Transmission Planetary Clutch Piston

Cat® Transmission Planetary Clutch Piston engages and disengages clutch components, enabling smooth torque transfer within the transmission system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 376-6663

Units of Measure

USMetric
Outside Diameter (mm): 339.3
Material Description: Cast aluminum
Height (mm): 22.5
Material: Alloy Aluminum
Inside Diameter (mm): 290.3
Inside Diameter (in): 11.43
Outside Diameter (in): 13.36
Height (in): 0.88
View More
Compatible Models for part number 376-6663

TRACK-TYPE TRACTOR

D7 D8T D6T

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

SOIL COMPACTOR

815F II 815K 815

POWERTRAIN

TR35E44-C9.3B

LOAD HAUL DUMP

R1700

WHEEL DOZER

814 814F II 814K

LANDFILL COMPACTOR

816F II 816K 816

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

814K 980 972M 972 972L 980L 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced