Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components377-1237: Track Pin
HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components377-1237: Track Pin
377-1237: Track Pin

Cat® Track Pin 40mm Outside Diameter, Head Option, 249mm long

Brand: Cat

Product Images
377-1237: Track Pin
377-1237: Track Pin
377-1237: Track Pin
377-1237: Track Pin
377-1237: Track Pin

Cat® Track Pin 40mm Outside Diameter, Head Option, 249mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-1237

Units of Measure

USMetric
Pin Outside Diameter (in): 1.575
Master Option: No
Retention Option: No
Material: Carbon Steel
Pin Outside Diameter (mm): 40.0
Head Option: Yes
Overall Length (in): 9.803
Pin Inside Diameter (mm): 8
Pin Inside Diameter (in): 0.315
Hole Option For Cartridge Pin: Thru
Overall Length (mm): 249.0
View More
Compatible Models for part number 377-1237

MINI HYD EXCAVATOR

305E 305.5E2 CR 305E2 CR 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced