Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsCoils377-3914: 1.5mm Thick Battery Wiring Strap
HomeElectrical & ElectronicsBasic ComponentsCoils377-3914: 1.5mm Thick Battery Wiring Strap
377-3914: 1.5mm Thick Battery Wiring Strap

Cat® Strap Connector is used to secure and establish electrical connections for the battery's wiring

Brand: Cat

Product Images
377-3914: 1.5mm Thick Battery Wiring Strap
377-3914: 1.5mm Thick Battery Wiring Strap
377-3914: 1.5mm Thick Battery Wiring Strap
377-3914: 1.5mm Thick Battery Wiring Strap
377-3914: 1.5mm Thick Battery Wiring Strap

Cat® Strap Connector is used to secure and establish electrical connections for the battery's wiring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-3914

Units of Measure

USMetric
Length (mm): 53.0
Width (mm): 49.0
Height (mm): 46.0
Material Thickness (mm): 2.0
Hole Size (mm): 10 (1X), 11 (1X)
Length (in): 2.08
Width (in): 1.93
Height (in): 1.8
Material Thickness (in): 0.06
Hole Size (in): 0.39 (1X), 0.43 (1X)
Material: PVC Plastic,Alloy Copper,Tin Tin
View More
Compatible Models for part number 377-3914

TRACK-TYPE TRACTOR

D6T D6T XL D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced