Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemOil Coolers377-5268: Oil Cooler
HomeEngineCooling SystemOil Coolers377-5268: Oil Cooler
377-5268: Oil Cooler

Cat® Engine Radiator Cooler

Brand: Cat

Product Images
377-5268: Oil Cooler
377-5268: Oil Cooler
377-5268: Oil Cooler
377-5268: Oil Cooler
377-5268: Oil Cooler

Cat® Engine Radiator Cooler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-5268

Units of Measure

USMetric
Overall Length (mm): 678.0
Overall Length (in): 26.69
Overall Height (mm): 725.2
Overall Height (in): 28.55
Overall Width (mm): 133.7
Overall Width (in): 5.26
Weight (kg): 15.9
Weight (lb): 35.05
Material: Carbon Steel,Alloy Aluminum
Width (mm): 730.0
Height (mm): 170.0
Length (mm): 820.0
View More
Compatible Models for part number 377-5268

BACKHOE LOADER

428F 416F 422F 444F 432F 434F 432F2 420F2 430F2 422F2 444F2 434F2 416F2 420F 428F2 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced