Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings377-6087: 3 x 132mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings377-6087: 3 x 132mm 90A FKM O-Ring
377-6087: 3 x 132mm 90A FKM O-Ring

Cat® O-Ring Seal for hydraulic steering pump and mounting prevents hydraulic fluid leakage, maintaining proper pressure for effective steering

Brand: Cat

Product Images
377-6087: 3 x 132mm 90A FKM O-Ring

Cat® O-Ring Seal for hydraulic steering pump and mounting prevents hydraulic fluid leakage, maintaining proper pressure for effective steering

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 377-6087

Units of Measure

USMetric
Cross Section Diameter (mm): 3.0
Material: FKM - Fluoroelastomer,FKM (90),FKM,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 132.0
Inside Diameter (in): 5.197
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 377-6087

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced