Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters378-7609: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters378-7609: Cabin Air Filter
378-7609: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
378-7609: Cabin Air Filter
378-7609: Cabin Air Filter
378-7609: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 378-7609

Units of Measure

USMetric
Height without Seal (in): 3937.008
Width (mm): 101.6
Height with Seal (in): 3937.008
Length (in): 14.169
Material: Acoustical Insulation
Height with Seal (mm): 99999.99
Length (mm): 359.9
Width (in): 4.0
Height without Seal (mm): 99999.99
View More
Compatible Models for part number 378-7609

UNDERGROUND ART TRUCK

AD45B AD60 AD45 AD55 AD30 AD63

LOAD HAUL DUMP

R3000H R2900 R2900G R1700G R1600H R2900 XE R1300G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced