Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners231-0167: Standard Efficiency Engine Air Filter Kit
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners231-0167: Standard Efficiency Engine Air Filter Kit
231-0167: Standard Efficiency Engine Air Filter Kit

Cat® Assembly Element (Air Filter Kit)

Brand: Cat

Product Images
231-0167: Standard Efficiency Engine Air Filter Kit
231-0167: Standard Efficiency Engine Air Filter Kit
231-0167: Standard Efficiency Engine Air Filter Kit
231-0167: Standard Efficiency Engine Air Filter Kit
231-0167: Standard Efficiency Engine Air Filter Kit

Cat® Assembly Element (Air Filter Kit)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 231-0167

Units of Measure

USMetric
Length (mm): 330.8
Length (in): 13.03
Bore Diameter (mm): 134.5
Bore Diameter (in): 5.3
Inner Diameter (mm): 85.0
Inner Diameter (in): 3.35
Outer Diameter (mm): 138.2
Outer Diameter (in): 5.45
Weight (kg): 0.66
Weight (lb): 1.44
Efficiency Rating: Standard Efficiency
Seal Type: Radial Seal
Depth (mm): 330.8
Depth (in): 13.024
Height (in): 5.441
Width (mm): 138.2
Shape: Round
Height (mm): 138.2
Primary vs Secondary: Primary
Width (in): 5.441
View More
Compatible Models for part number 231-0167

MULTI TERRAIN LOADER

257B 247B3 247B

UNDERGROUND ART TRUCK

AD60 AD55 AD30 AD45B AD45

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 621H

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

SOIL COMPACTOR

825K 815K

LOAD HAUL DUMP

R1700G R1300G R1600H

OFF HIGHWAY TRUCK

793F

WHEEL DOZER

834 834K 824K

LANDFILL COMPACTOR

816K 836K 826K

MOTOR GRADER

24M

WHEEL LOADER

988K XE 988K 988 XE 986 988GC 988 986K

TRACK-TYPE TRACTOR

D9 D8 D8T D10T2 D10T D10 D11 D9T D11T D7E LGP D7E

SKID STEER LOADER

226B 232B 226B3 216B 216B3 242B

WHEEL SCRAPER

637K

TRUCK

793F AC 793F CMD 793F OEM 793F XQ 795F XQ 797F 793F 795F AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced