Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainBrakes & ComponentsBrakes381-2702: 498.48mm Inner Diameter Seal Retainer
HomeDrivetrainBrakes & ComponentsBrakes381-2702: 498.48mm Inner Diameter Seal Retainer
381-2702: 498.48mm Inner Diameter Seal Retainer

Cat® Retainer-Seal

Brand: Cat

Product Images
381-2702: 498.48mm Inner Diameter Seal Retainer
381-2702: 498.48mm Inner Diameter Seal Retainer
381-2702: 498.48mm Inner Diameter Seal Retainer
381-2702: 498.48mm Inner Diameter Seal Retainer
381-2702: 498.48mm Inner Diameter Seal Retainer

Cat® Retainer-Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 381-2702

Units of Measure

USMetric
Material Description: Cast Iron
Outside Diameter (mm): 603.2
Inside Diameter (mm): 498.48
Width (mm): 35.43
Outside Diameter (in): 23.748
Inside Diameter (in): 19.625
Width (in): 1.394
Material: Gray (Flake) Iron
View More
Compatible Models for part number 381-2702

TRUCK

789C 789D 789B

OFF HIGHWAY TRUCK

789G 789 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced