Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass382-2263: 5mm Thick Cabin Door Glass
HomeCabsCab VisibilityWindows & Glass382-2263: 5mm Thick Cabin Door Glass
382-2263: 5mm Thick Cabin Door Glass

Cat® Left Hand Cabin Door Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Product Images
382-2263: 5mm Thick Cabin Door Glass
382-2263: 5mm Thick Cabin Door Glass
382-2263: 5mm Thick Cabin Door Glass
382-2263: 5mm Thick Cabin Door Glass
382-2263: 5mm Thick Cabin Door Glass

Cat® Left Hand Cabin Door Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 382-2263

Units of Measure

USMetric
Overall Width (in): 18.55
Material: Glass Ceramic
Thickness (in): 0.2
Overall Width (mm): 471.1
Overall Length (in): 22.74
Overall Length (mm): 577.6
Thickness (mm): 5.0
View More
Compatible Models for part number 382-2263

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 422F2 444F2 427F2 426 F2 428F2 426 428 444 424 440 420 432F2 430F2 434F2 416F2 415F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced