Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

382-5775: Boom Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits382-5775: Boom Seal Kit

382-5775: Boom Seal Kit

Cat® Seal Kit (Boom)

Brand: Cat

Product Images

382-5775: Boom Seal Kit

382-5775: Boom Seal Kit

Cat® Seal Kit (Boom)

Brand: Cat

Parts included in this kit

No results available.

093-1432: 54mm Shaft Diameter Lip Type Seal

Quantity: 2

093-1519: 70mm Inner Diameter Backup Ring

Quantity: 1

095-1627: 5.7 x 99.6mm 90A NBR O-Ring

Quantity: 2

095-1703: 3.1 x 44.4mm 90A NBR O-Ring

Quantity: 1

095-1716: 7 x 109.4mm 90A NBR O-Ring

Quantity: 1

161-6149: O-Ring Seal

Quantity: 2

170-9841: 69mm Inner Diameter Buffer Seal

Quantity: 1

170-9857: 68.6mm Inner Diameter U Cup Seal

Quantity: 1

374-3667: 84mm Outer Diameter Lip Type Seal

Quantity: 1

382-5755: 89mm Inner Diameter Piston Seal

Quantity: 1

382-5756: Cat® Wear Ring

Quantity: 1

382-5758: Boom Cylinder Backup Ring

Quantity: 2

382-5765: 2.95 x 25mm 90A NBR O-Ring

Quantity: 2

382-5771: Hydraulic Boom Cylinder Rod End Dust Seal

Quantity: 2

415-3107: 106mm Inner Diameter Backup Ring

Quantity: 2

415-3108: 102mm Inner Diameter Dust Ring

Quantity: 1

415-3109: 106mm Inner Diameter Backup Ring

Quantity: 1

4J-5140: 3.53 x 18.64mm 90A NBR O-Ring

Quantity: 1

Showing 1 to 18 of 18

Description for part number 382-5775

Description:Kits provide easy replacement of heavy-duty equipment systems and components.Attributes:• Kit includes o-rings, U-cup seal, lip type seal, wear ring, buffer seal, dust ring, dust seals, piston seal, and back-up rings• Fits 110 mm (4.33 in) diameter boreApplication:Used to service components of boom control cylinders to keep your equipment leak free. Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 382-5775

    Material:

    Nitrile / NBR / HNBR / XNBR Rubber

    Kit Contains:

    Lip Type Seal - 1, Seal-U-Cup - 1, Back Up Ring - 6, Buffer Seal - 1, Seal-O-Ring - 9, Dust Ring - 5, Piston Seal - 1, Wear Ring - 1

Compatible Models for part number 382-5775

MINI HYD EXCAVATOR

308E 308E2 CR

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced