Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits382-5827: Bucket Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
382-5827: Bucket Cylinder Seal Kit
382-5827: Bucket Cylinder Seal Kit

Cat® Seal Kit (Bucket)

Brand: Cat

Product Images
382-5827: Bucket Cylinder Seal Kit
382-5827: Bucket Cylinder Seal Kit

Cat® Seal Kit (Bucket)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

167-2306: 54.25mm Inner Diameter Cylinder Rod U-Cup Seal
167-2306: 54.25mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
374-3664: 55.63mm Outer Diameter Lip Type Wiper Seal
374-3664: 55.63mm Outer Diameter Lip Type Wiper SealQuantity: 1
382-5818: 85mm OD Hydraulic Cylinder Wear Ring
382-5818: 85mm OD Hydraulic Cylinder Wear RingQuantity: 1
382-5816: 77mm ID Bucket Cylinder Dust Ring
382-5816: 77mm ID Bucket Cylinder Dust RingQuantity: 1
095-1711: 3.1 x 84.4mm 90A NBR O-Ring
095-1711: 3.1 x 84.4mm 90A NBR O-RingQuantity: 1
161-6149: O-Ring Seal
161-6149: O-Ring SealQuantity: 2
382-5819: 30mm ID Bucket Cylinder Backup Ring
382-5819: 30mm ID Bucket Cylinder Backup RingQuantity: 2
382-5814: 80mm ID Bucket Cylinder Backup Ring
382-5814: 80mm ID Bucket Cylinder Backup RingQuantity: 1
095-1710: 3.1 x 79.4mm 90A NBR O-Ring
095-1710: 3.1 x 79.4mm 90A NBR O-RingQuantity: 1
093-1432: 54mm Shaft Diameter Lip Type Seal
093-1432: 54mm Shaft Diameter Lip Type SealQuantity: 2
150-5697: Urethane Rubber Lip Type Seal
150-5697: Urethane Rubber Lip Type SealQuantity: 2
099-6999: 55mm ID Tilt Cylinder Backup Ring
099-6999: 55mm ID Tilt Cylinder Backup RingQuantity: 1
170-9838: Cat® BUFFER SEAL
170-9838: Cat® BUFFER SEALQuantity: 1
382-5817: Cat® Piston Seal
382-5817: Cat® Piston SealQuantity: 1
095-1698: 3.1 x 29.4mm 90A NBR O-Ring
095-1698: 3.1 x 29.4mm 90A NBR O-RingQuantity: 1
382-5765: 2.95 x 25mm 90A NBR O-Ring
382-5765: 2.95 x 25mm 90A NBR O-RingQuantity: 2
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 382-5827
Material: Nitrile / NBR / HNBR / XNBR Rubber
Kit Contains: Lip Type Seal - 1, Seal-U-Cup - 1, Back Up Ring - 4, Buffer Seal - 1, Seal-O-Ring - 7, Dust Ring - 3, Piston Seal - 1, Wear Ring - 1, Seal - 2
View More
Compatible Models for part number 382-5827

MINI HYD EXCAVATOR

308E CR 308E 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert