Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components384-3753: Electronic Relief Body
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components384-3753: Electronic Relief Body
384-3753: Electronic Relief Body

Cat® Electronic Relief Body regulates hydraulic pressure in the transmission control system, ensuring safe operation and consistent valve response

Brand: Cat

Product Images
384-3753: Electronic Relief Body
384-3753: Electronic Relief Body
384-3753: Electronic Relief Body
384-3753: Electronic Relief Body
384-3753: Electronic Relief Body

Cat® Electronic Relief Body regulates hydraulic pressure in the transmission control system, ensuring safe operation and consistent valve response

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 384-3753

Units of Measure

USMetric
Length (mm): 109.2
Length (in): 4.3
Height (mm): 115.5
Height (in): 4.55
Width (mm): 56.5
Width (in): 2.22
Weight (kg): 0.69
Weight (lb): 1.52
Material: Alloy Aluminum,Aluminum Casting
View More
Compatible Models for part number 384-3753

WHEEL LOADER

980L 982M 980 980M 982

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced