Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4F-4097: 2.62 x 94.92mm 75A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
4F-4097: 2.62 x 94.92mm 75A NBR O-Ring
4F-4097: 2.62 x 94.92mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
4F-4097: 2.62 x 94.92mm 75A NBR O-Ring
4F-4097: 2.62 x 94.92mm 75A NBR O-Ring
4F-4097: 2.62 x 94.92mm 75A NBR O-Ring
4F-4097: 2.62 x 94.92mm 75A NBR O-Ring
4F-4097: 2.62 x 94.92mm 75A NBR O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
4F-40974F-4097
421-5479421-5479
377-6969377-6969
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4F-4097
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4F-4097

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 94.92
Inside Diameter (in): 3.737
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 154
View More
Compatible Models for part number 4F-4097

UNDERGROUND ART TRUCK

AD22

TRANSMISSION-ONHIGHWAY

CX31

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F

LOAD HAUL DUMP

R1700 R1300G II

OFF HIGHWAY TRUCK

789D

OEM SOLUTIONS

TR35E44-C9.3BL

WINCH

57H 56H

MOTOR GRADER

18M3 120H 24 16 14 18 120M 120K 135H 160H ES 12H NA 16M 163H 120H ES 160 140M 140K 140H 140G 16H 16G 140H NA 14M 140K 2 140 143H 14H 14G 12H 12G 24H 12M 24M 12K 14M3 160K 160H 160G 160M 16H NA 160H NA 16M3 14M-3 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2

WHEEL SKIDDER

525 515 545 535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D8 GC D3K2 XL D6R II D8GC D5M D6R D6M D6H D7R D2 D1 D3 D5 D4K2 LGP D8R D8N D9R D8R II D5K2 LGP D3K2 LGP D5K2 XL D7R II D4K2 XL

MINI HYD EXCAVATOR

307E2 305.5E2 304E2 305E2 305.5E 304E2 CR 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 305E 303.5E2 308E2 CR

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

561B 561C PL87

MINING EXCAVATOR

5230B 5230

VIBRATORY COMPACTOR

CS-323C CS-34 CP-323C CP-34

PETROLEUM PACKAGE

CX31-P600-

MULTI TERRAIN LOADER

277D 257D3 257D 297D2 XHP 297D2 287D

COMPACT TRACK LOADER

285XE 289D 279D3 275 285 289D3 255 265 279D 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 299D2 XHP 259D3 275XE 239D

TRACK LOADER

977D

PETROLEUM TRANSMISSION

CX31-P600

SOIL COMPACTOR

825 825H 825G 825K 815F II 815K 815 815F 825G II

BACKHOE LOADER

424B 424 424B2

EJECTOR TRUCK

730C2 EJ 730C

WHEEL DOZER

834 834K 824H 824G 824K 814F II 814K 814F 814 824 854G 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836K 816 826G 826H 826K 816F

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

WHEEL LOADER

918F 928G 972G 966 972H 972K 972M 972 972L 966 GC 907K 980 982 950G II 906K 906M 980GC 950G 962H 962G 988 950H 950K 962K 980G II 908K 908M 926 988K 924 930 938 966H 966G 966L 966K 930K 966M 930M 980K HLG 950GC 814K 924GZ 966K XE 908 907 906 950 GC 972G II 924F 924G 924K 962G II 980H 980G 992G 980L 980K 980M 928F 938G 938F 938K 938M 926M 966G II 982M

COMPACT WHEEL LOADER

920K 914 910 903 902 901 910F 910E 910K 910M 930 938 920 926 914K 914M 908M 906M 918M 907M

CHALLENGER

MTC735 MTC745 MTC755 MT700 MTC765 MT800

TRANSMISSION

TA22 TR35 CX31 HT CX31 CX31-P300

ARTICULATED TRUCK

730C2 730 EJECTOR 730C 725 730 735

RIPPER

6 8

SKID STEER LOADER

289D3 226D 242D3 270XE 249D3 226D3 250 260 270 236D3 262D 265 262D3 246D3 242D 272D3 XE 272D3 272D2 246D 279D3 232D 236D 232D3 272D2 XHP

ENGINE - INDUSTRIAL

3516B

TRUCK

793 793B 793C 789C 789D 789B

POWERTRAIN

TR35E44-C9.3B

AUGER

A68 A26B

BULLDOZER

6SU 8U 6A 6S 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert