Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageGuards384-7390: Wear Strip
Home
UndercarriageGuards
384-7390: Wear Strip
384-7390: Wear Strip

Cat® Strip (Wear Front Systemone) Wear Strip, Front Position, Left And Right Side of Frame

Brand: Cat

Product Images
384-7390: Wear Strip
384-7390: Wear Strip

Cat® Strip (Wear Front Systemone) Wear Strip, Front Position, Left And Right Side of Frame

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 384-7390
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 384-7390
Guard Type: Wear Strip
Height (mm): 40
Track Frame Side: Left And Right
Material: Structural Steel,Alloy Zinc
Guard Position: Front
UC System: ABRASION
Undercarriage Width (mm): 50
Length (mm): 385
View More
Compatible Models for part number 384-7390

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D4 D6K D6K XL D6K LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert