Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindows & Glass384-9166: 6.8mm Thickness Tinted Green Front Glass
HomeCabsCab VisibilityWindows & Glass384-9166: 6.8mm Thickness Tinted Green Front Glass
384-9166: 6.8mm Thickness Tinted Green Front Glass

Cat® Laminated Flat Transparent Safety Glass for Cab Front Window

Brand: Cat

Product Images
384-9166: 6.8mm Thickness Tinted Green Front Glass
384-9166: 6.8mm Thickness Tinted Green Front Glass
384-9166: 6.8mm Thickness Tinted Green Front Glass
384-9166: 6.8mm Thickness Tinted Green Front Glass
384-9166: 6.8mm Thickness Tinted Green Front Glass

Cat® Laminated Flat Transparent Safety Glass for Cab Front Window

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 384-9166

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal Standards for automotive safety glazing materials
• Light green tinted laminated safety glass
• 75% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

View More
Specifications for part number 384-9166

Units of Measure

USMetric
Overall Length (mm): 1,116.0
Overall Width (mm): 1,095.0
Thickness (mm): 7.0
Overall Length (in): 43.94
Overall Width (in): 43.11
Thickness (in): 0.27
Material: Glass Ceramic
View More
Compatible Models for part number 384-9166

WHEEL LOADER

972M XE 980 XE 962M Z 962 966XE 980 982XE 982 966M XE 980XE 966L 966K 966 966M 950K 962L 972K 962K 950M 972M 950 950L 962M 972 972L 980L 982 XE 980K 982M 972XE 980M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced