Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches385-1173: 3 Pin Ratiometric Differential Pressure Sensor
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
385-1173: 3 Pin Ratiometric Differential Pressure Sensor
385-1173: 3 Pin Ratiometric Differential Pressure Sensor

Cat® 3 Pin Ratiometric Differential Pressure Sensor used in Engine Aftertreatment NOx Reduction System(NRS)

Brand: Cat

Product Images
385-1173: 3 Pin Ratiometric Differential Pressure Sensor
385-1173: 3 Pin Ratiometric Differential Pressure Sensor

Cat® 3 Pin Ratiometric Differential Pressure Sensor used in Engine Aftertreatment NOx Reduction System(NRS)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 385-1173
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 385-1173
Material: Polyphthalamide (PPA) Plastic
Hole Thread Size (in): Face Seal
Connector Type: 3 Pin APEX
Voltage (VAC): 5 DC Regulated
View More
Compatible Models for part number 385-1173

PUMPER

SPF743

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD63 AD45

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 631 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R1700 R2900 R2900 XE

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3260 MH3295

OFF HIGHWAY TRUCK

772 770 777 775 773 777G

MOTOR GRADER

18M3 24 16 14 18 12M 3 AWD 160 150 160M 3 AWD 140 14M3 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 16M3 160M 2 160M 3

HYDRAULIC SHOVEL

6020B 6020 6015 6030 6030 T4 6015B

TRACK-TYPE TRACTOR

D6T LGP D10 D11 D6T LGPPAT D6T XW D6T XL D6T D7E D9 D8 D8T D10T2 D9T D6T XL PAT D6T XW PAT D10T D11T D7E LGP

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

PIPELAYER

PL83 PL87 PL72

EXCAVATOR

336E LN 336E LH 349F LXE 336E 336F MH3295 336F XE 374F L 390F 349E L 336E LNH 340F L UHD 349E L VG 352F XE VG 349F L 352F-VG 336F L XE 568 FM 336E L 349E 336E H 349F 352 UHD 352F 340F 349 340F L LRE 336F LN XE 352 336F L 568 FM LL 374F 336F LNXE 395 336F LN 390F L 374

SHOVEL

6040

PETROLEUM PACKAGE

CX35-C18I CX31-C18I

MOBILE HYD POWER UNIT

336FMHPU 349E L HVG 349E 336F 336E 352FMHPU 390F 336E HVG

WHEEL TRACTOR

651E 631K 651 623H 657E 621K OEM 621H 627H

GENERATOR SET

C18 GEN SE XQ425 C13 XQ375 C13 XQ350 XQ1140 C18 C15

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C15 C18 3512E

TRACK LOADER

973K

LOCOMOTIVE ENGINE

C32

PETROLEUM ENGINE

C15 C18 C27 2016 C32 3512E

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

730C2 EJ 730C 740B 740

WHEEL DOZER

834 844 834K 854 824K 824 854K 844K

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

836 826 836K 826K

PETROLEUM GEN SET

C27 C15

WHEEL LOADER

982XE 972K 988 XE 972M 986 980 982 988GC 988 986K 990 993 992 980XE 988K XE 988H 988K 966K 966M 982 XE 980 XE 980K HLG 966K XE 990K 972M XE 993K 966M XE 980K 992K 980M 994H 982M

ROAD RECLAIMER

RM800 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

INDUSTRIAL ENGINE

C32 C27 C18 C9.3 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

TRUCK

770G 772G 773G 773G OEM 775G 772G OEM 777G 777F 775G OEM 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert