Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components385-4643: Bearing Assembly-Roller
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components385-4643: Bearing Assembly-Roller
385-4643: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Double Row)

Brand: Cat

Product Images
385-4643: Bearing Assembly-Roller
385-4643: Bearing Assembly-Roller
385-4643: Bearing Assembly-Roller
385-4643: Bearing Assembly-Roller
385-4643: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Double Row)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 385-4643

Units of Measure

USMetric
Inside Diameter (in): 0.8655
Inside Diameter (mm): 21.986
Outside Diameter (in): 1.81
Outside Diameter (mm): 45.974
Width (in): 1.4576
Width (mm): 37.025
Material: Alloy Steel
View More
Compatible Models for part number 385-4643

TRACK-TYPE TRACTOR

D7E LGP D7E D6XE D6 D6 XE

WHEEL LOADER

988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced