Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings259-4598: 3.53 x 120.24mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-Ring
259-4598: 3.53 x 120.24mm 75A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 259-4598

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 120.24
Inside Diameter (in): 4.734
Material: FKM - Fluoroelastomer,FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Dash Size: 248
View More
Compatible Models for part number 259-4598

PUMPER

SPF343C SPF343 SPS343 SPF743 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C7 C9 C-9

POWER MODULE

XQ2280 XQC1200 PP3516 PM3516 PM3512 3516B 3516C XQC1600 PMG3516 PM3508

REMAN ENGINE

3516B

MATERIAL HANDLER

MH3022 MH3024

OFF HIGHWAY TRUCK

793D 777 793F 798 AC 785D 789 785 793 798 789G 777E 789D 796 AC 794 AC 3508B

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6060 6015B

TRACK-TYPE TRACTOR

D6XE D10 D11 D9 GC D7E D9 D6 D10T2 D9T D6 XE D11N D11R D7E LGP

ROTARY DRILL

MD6540C MD6250 MD6380

MINI HYD EXCAVATOR

301.7CR 301.8 301.6 301.5

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

MARINE ENGINE

3516 3512 3508 3508C 3508B 3516B 3516C 3516E 3512C 3512E C175-16 3512B 3412 C280-6

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

PL72

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

MH3022 MH3024

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

G3520 G3516 G3512 G3508 3516C GEN G3516B G3516C G3516E G3516H 3508C C175-16GENSET G3516K 3508B SR5 3508 C32 3516B GEN G3412 C175-20 C175-16 G3520C G3520B 3516 G3520E 3512 G3520H G3520K 3512C 3512B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

VEHICULAR ENGINE

3516 3512

ENGINE

C175-16 C175-20 3512E 3508PETROL 3512PETROL 3512B 3512C G3516C G3516J G3516H 3516C 3516E 3516PETROLEUM G3520 G3520J G3520H

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 3508C 3508B 2016 3516C 3516B C175-16 3512E 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516C 3516B C175-20 3512E 3512C 3512B 3508 3516 3512 3508C 3508B

EJECTOR TRUCK

730C2 EJ 730C 740

WHEEL DOZER

854G

AG TRANSMISSION

TA19-M4WD

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

988 XE 995 994 988K XE 992G 994F 994D 994K 994H

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 MTC755 MTC765

ENGINE - MACHINE

3516C C4.4

GEN SET ENGINE

3606 3516B G3520B 3512B POWER SYS G3520 G3516C G3516B 3508 G3508 G3516 G3512 3512 3508B 3516

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740 GC 730C 745C 725 735C 745 730 735

WHEELED EXCAVATOR

MH3026 M322 M320

ENGINE - INDUSTRIAL

3561B CG170-16 3512B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512E 3512B 3512C G3520H C175-16 3512 3516 3508B 3508

TRUCK

785 789 797 795F XQ 793D 793B 793C 793F 793F XQ 785G 797F 794 AC 785C 785D 797B 785B 793F CMD 793F OEM 795F AC 789C 789D 777C 777B 789B 777D 777G 793F AC 777

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3516E G3520 G3516C G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced