Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsStarters385-5044: Electric Starting Motor
HomeElectrical & ElectronicsBasic ComponentsStarters385-5044: Electric Starting Motor
385-5044: Electric Starting Motor

Cat® Electric Starting Motor initiates engine ignition using electrical power for smooth and reliable startup

Brand: Cat

Product Images
385-5044: Electric Starting Motor
385-5044: Electric Starting Motor

Cat® Electric Starting Motor initiates engine ignition using electrical power for smooth and reliable startup

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 385-5044
Material: Carbon Steel
View More
Compatible Models for part number 385-5044

MULTI TERRAIN LOADER

257D3 257D 277D 287D

COMPACT TRACK LOADER

259D 289D 279D 289D3 259D3 279D3

MINI HYD EXCAVATOR

308.5 308 309 308E2 SR 308E SR 308E CR 308E2SR 308E 308E2CR 308E2 308E2 CR 310

ASPHALT PAVER

AP355 AP300F AP300 AP355F

SKID STEER LOADER

242D3 246D3 289D3 246D 236D 262D3 236D3 279D3 242D 262D

COMPACT WHEEL LOADER

908M 906M 907H2 906H2 908H2 907M

WHEEL LOADER

907K 908K 906K 908M 906M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced