Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Plates385-8910: 4mm Thick Clutch Plate
HomeDrivetrainTransmissions & ComponentsTransmission Plates385-8910: 4mm Thick Clutch Plate
385-8910: 4mm Thick Clutch Plate

Cat® Clutch Plate

Brand: Cat

Product Images
385-8910: 4mm Thick Clutch Plate
385-8910: 4mm Thick Clutch Plate
385-8910: 4mm Thick Clutch Plate
385-8910: 4mm Thick Clutch Plate
385-8910: 4mm Thick Clutch Plate

Cat® Clutch Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 385-8910

Units of Measure

USMetric
Outside Diameter (mm): 252.62
Inside Diameter (mm): 186.0
Thickness (mm): 4.0
Outside Diameter (in): 9.9456
Inside Diameter (in): 7.3228
Thickness (in): 0.157
Material: Carbon Steel
View More
Compatible Models for part number 385-8910

TRACK-TYPE TRACTOR

D8T D6T D6 D8 D7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced