Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters386-6124: Standard Efficiency Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters386-6124: Standard Efficiency Cabin Air Filter
386-6124: Standard Efficiency Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
386-6124: Standard Efficiency Cabin Air Filter
386-6124: Standard Efficiency Cabin Air Filter
386-6124: Standard Efficiency Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 386-6124

Units of Measure

USMetric
Width (mm): 193.0
Height with Seal (in): 0.551
Height without Seal (in): 0.551
Type: Foam
Length (in): 9.449
Material: Acoustical Insulation,Polyurethane Plastic
Height with Seal (mm): 14
Media Type: Foam
Length (mm): 240.0
Height without Seal (mm): 14
Width (in): 7.598
View More
Compatible Models for part number 386-6124

MINI HYD EXCAVATOR

307E 307 306E2 308E 308E2 307E2 305.5E2 305.5E 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced