Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits386-6604: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
386-6604: Hydraulic Cylinder Seal Kit
386-6604: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
386-6604: Hydraulic Cylinder Seal Kit
386-6604: Hydraulic Cylinder Seal Kit
386-6604: Hydraulic Cylinder Seal Kit
386-6604: Hydraulic Cylinder Seal Kit
386-6604: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 386-6604

Units of Measure

USMetric
Overall Diameter (mm): 17.6
Overall Diameter (in): 0.7
Overall Thickness (mm): 5
Overall Thickness (in): 0.2
Weight (kg): 0.01
Weight (lb): 0.01
Material: Carbon Steel,Fluoroelastomer (FKM) Rubber
View More
Compatible Models for part number 386-6604

WHEEL LOADER

928H 928HZ 924H 930H 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert