Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsElectric Cab Operator ControlsCab Switches387-6559: 12 Volt Rocker Switch
HomeCabsElectric Cab Operator ControlsCab Switches387-6559: 12 Volt Rocker Switch
387-6559: 12 Volt Rocker Switch

Cat® 12V Hazard Light Rocker Switch, Illuminated and Sealed

Brand: Cat

Product Images
387-6559: 12 Volt Rocker Switch
387-6559: 12 Volt Rocker Switch
387-6559: 12 Volt Rocker Switch
387-6559: 12 Volt Rocker Switch
387-6559: 12 Volt Rocker Switch

Cat® 12V Hazard Light Rocker Switch, Illuminated and Sealed

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 387-6559

Units of Measure

USMetric
Type: Rocker Switch
Overall Length (mm): 50.0
Overall Length (in): 1.97
Style: Illuminated
Overall Height (mm): 26.0
Length (mm): 50.0
Width (mm): 26.0
Overall Height (in): 1.02
Overall Width (mm): 50.0
Voltage (volts): 12
Overall Width (in): 1.97
Temperature (°C): -40° to 85°
Length (in): 1.97
Material: Nylon Plastic,Alloy Copper,Polyamide Plastic
Weight (kg): 0.03
Width (in): 1.02
Weight (lb): 0.07
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 387-6559

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 422F2 444F2 427F2 428F2 428 444 440 420 432F2 430F2 434F2 416F2 415F2

COMPACT WHEEL LOADER

906

WHEEL LOADER

908 907 906

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced