Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes387-8889: Hydraulic Control Valve Lines Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
387-8889: Hydraulic Control Valve Lines Tube
387-8889: Hydraulic Control Valve Lines Tube

Cat® Hydraulic Control Valve Lines Tube channels hydraulic fluid between control valves to support system response and actuator movement

Brand: Cat

Product Images
387-8889: Hydraulic Control Valve Lines Tube
387-8889: Hydraulic Control Valve Lines Tube

Cat® Hydraulic Control Valve Lines Tube channels hydraulic fluid between control valves to support system response and actuator movement

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 387-8889
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 387-8889

Units of Measure

USMetric
Outer Diameter (mm): 10.0
Outer Diameter (in): 0.37
Approximate Overall Length (mm): 1,416.0
Material: STEEL,Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models for part number 387-8889

SOIL COMPACTOR

825 825K

WHEEL DOZER

824 824K

LANDFILL COMPACTOR

826 826K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced