Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses388-5789: Hydraulic Return Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses
388-5789: Hydraulic Return Hose
388-5789: Hydraulic Return Hose

Hydraulic Return Hose

Brand: Cat

Product Images
388-5789: Hydraulic Return Hose
388-5789: Hydraulic Return Hose
388-5789: Hydraulic Return Hose
388-5789: Hydraulic Return Hose
388-5789: Hydraulic Return Hose

Hydraulic Return Hose

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 388-5789
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 388-5789

Units of Measure

USMetric
Material: NBR TUBE,Other Hose
Inside Diameter (mm): 24.4
Working Pressure (kPa): 1,399.64
Working Pressure (psi): 203
Operating Temperature: -40°C to 120°C
Application: HYDRAULIC SYSTEM SUCTION AND RETURN LINES
View More
Compatible Models for part number 388-5789

MINI HYD EXCAVATOR

307E 307 308E 308E2 307E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert