Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals388-7490: 1.78 X 50.52mm O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals388-7490: 1.78 X 50.52mm O-Ring
388-7490: 1.78 X 50.52mm O-Ring

O-Ring

Brand: Cat

Product Images
388-7490: 1.78 X 50.52mm O-Ring
388-7490: 1.78 X 50.52mm O-Ring
388-7490: 1.78 X 50.52mm O-Ring
388-7490: 1.78 X 50.52mm O-Ring
388-7490: 1.78 X 50.52mm O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 388-7490

Units of Measure

USMetric
Cross Section Diameter (mm): 99,999.99
Cross Section Diameter (in): 3,937.008
Inside Diameter (mm): 99,999.99
Inside Diameter (in): 3,937.008
Type: O-ring
Material: Rubber
O-Ring Type: O-Ring
View More
Compatible Models for part number 388-7490

MULTI TERRAIN LOADER

257D 277D 257D3 287D

COMPACT TRACK LOADER

289D 289D3 259D3 279D3 259D 279D

MINI HYD EXCAVATOR

307.5 304E2 306 307 308E SR 307E 308E CR 305.5E2 CR 306E 305E2 304.5E2 305E2 CR 307E2 306.5 308.5 305.5E2 308E 304E2 CR 306E2 308E2 310

ASPHALT PAVER

AP355 AP300 AP355F AP300F

SKID STEER LOADER

289D3 246D 262D3 279D3 242D3 246D3 236D 236D3 242D 262D

WHEEL LOADER

908K 908M 907K 906K 906M

COMPACT WHEEL LOADER

906H2 908H2 902C2 903D 907H2 907M 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced