Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity388-8265: Work Tool Control Harness Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity388-8265: Work Tool Control Harness Kit
388-8265: Work Tool Control Harness Kit

Provides electrical connection from the machine to the work tool to control advanced tool functions. Includes Work Tool Electrical switch, harness, connector and mounting hardware.

Brand: Cat

Product Images
388-8265: Work Tool Control Harness Kit
388-8265: Work Tool Control Harness Kit

Provides electrical connection from the machine to the work tool to control advanced tool functions. Includes Work Tool Electrical switch, harness, connector and mounting hardware.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

356-6115: Work Tool Electrical And Starting Wiring Harness
356-6115: Work Tool Electrical And Starting Wiring HarnessQuantity: 1
632-8034: 3mm Thick Support Bracket
632-8034: 3mm Thick Support BracketQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
159-9496: 38.4mm Inner Diameter Lockwasher
159-9496: 38.4mm Inner Diameter LockwasherQuantity: 1
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 5
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel NutQuantity: 1
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 5
263-5418: 12 Volt Rocker Switch
263-5418: 12 Volt Rocker SwitchQuantity: 1
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 5
7P-1695: M10 ID Steel Flat Washer
7P-1695: M10 ID Steel Flat WasherQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 388-8265

We are still working on adding a specification for this part.

Compatible Models for part number 388-8265

MULTI TERRAIN LOADER

257D 277D 297D 297D XHP 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D 262D 272D 272D XHP 246D 236D 272D2 XHP 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced