Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® 19 mm Long Connector Socket for lighting and wiring harness enables secure electrical connection
Brand: Cat
Cat® 19 mm Long Connector Socket for lighting and wiring harness enables secure electrical connection
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat connectors provide a highly durable direct wire connection.
Attributes:
• Nickel plated brass solid size 16, socket connector
• Green identification stripe
Application:
Socket connectors are used in wiring harnesses for voltage driven connections. Consult your owner's manual or contact your local Cat dealer for more information.
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT14F IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT38G II IT38G IT38F
POWER PACK
PR118 PR123 PR121
MINI HYD EXCAVATOR
301.7D CR 303.5E2 CR 302.2D 302.4D 302.5C 302.7D 308E2 304E2 304CR 304C CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.9 301.6 301.5 304SR 305.5D 305.5E 303E CR 301.4C 301.7D 301.7CR 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 308E CR 302.5 308E SR 306E2 303C CR 305C CR 307-A 302CR 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 305.5 GC 303 SR 308E2 CR 307E2 308E2SR 303CR 305 308 309 306 307 305D CR 303.5E2 304.5 303.5CR 302.7CR
ROTARY DRILL
MD6540C MD6380
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
HARVESTER HEAD
SAT322T SAT323T SAT318T SAT322TSC SAT323 SAT322 SAT318 SAT318TSC SAT323TSC
EXCAVATOR
349D L 320-A L 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 312-A 322B 322C 324E LN 321C 321B 548 325D L 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 336D2 LXE 323F SA MH3295 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 317B L 307-A 330F LN 350 OEM 322-A L 318E L 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L 345B II 325B L 375-A L 315D L 374F L 385C FS 345B 345C 345D 307 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 315B 315C FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE 315B L 321D LCR 375-A 316E L M320GC 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
WORK TOOL
GRAPPLE TRS8
MARINE POWERTRAIN
C12
PETROLEUM ENGINE
3508C 3508B C9 C7 3412E C175-16 C15 C13 C18 C11 C32 C-15 3126B 3516C 3516B 3512E 3512C 3512B
PETROLEUM TRANSMISSION
TH48-E80
SOIL COMPACTOR
825H 825K 825 815 815K 815B 815F 815F II
BACKHOE LOADER
420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 434F2 432F2 426C 428F2 422F 422E 424B2 420E 415F2 420F 426 F2 428F 428E 428C 430E 430F 427F2 438C 415 416 426 428 436C 424 420 434E 434F 432E 432F 434 430 432 444 440 450 430F2 442E 444F 444E 444F2 422F2
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMANDCONSOLE PRODUCTLINK COMMANDSTATION COMMAND
PETROLEUM GEN SET
G3306B C15 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 988B 988G 988H 988K 950GC 814K 988F II 907K 928HZ 906K 906M 908K 908M 924GZ 924HZ 990H 938G II 993K 992C 992G 992K 994F 994D 988GC 950G 950F 950H 918F 966F II 972G II 960F 962H 962G 966F 966H 966G 966M 924F 924H 924G 924K 926M 928H 928G 986 950G II 988 994 990 980G II 988K XE 926 924 930 938 908 907 906 950 GC 970F 966G II 972G 972H 930G 930H 930K 930M 962G II 938G 938F 938K 990 II 938M 980C 980F 980H 980G 950F II
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D400E 725 740 745 730 735 725C 730C2 D350E D300E D250E D400E II 725C2 740 GC 730C 735C 735B 735 OEM D250E II D350E II 740C 740B 745C
TRENCHER
T315 T15B
WHEELED EXCAVATOR
W330B W345C MH M318D M318C M314-07 M318C MH M315C M315D M316C M316D M313C M313D M320GC M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M322D2 M322D M322C W345B II M325B
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-360B PF-290B
ENGINE - INDUSTRIAL
LD700E 3512B 3516B XQ20
INDUSTRIAL ENGINE
3126B C-12 C-15 C-10 C-16 C32 C27 C18 C9.3 3508B 3516B 3516C 3512E 3512B 3512C C9.3B C-9 C11 C13 C15 3126 3512 C7 C9 C32B DG60 3412E C7.1 3456 3406E 3408E
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
637K 657G 657B 613C 657
GAS ENGINE
G3512H G3512E G3512B G3412 G3408 G3406 G3516C G3516B G3306B G3304B CG137-12 G3408C G3508B G3512 G3516 G3508
TRACTOR
776D 776C 784C 784B
AUGER
A68 A26B
BLADE
DB120 DB123 SNOW WING BLADE
PUMPER
SPS342 CPT372 SPF343 SPF343C
POWER MODULE
3516B 3516C PP3516 XQG135 XQC1200 XQC1600 PM3456 PMG3516 XQ35 XQ2280 C32 TR43 PM3508 PM3516 PM3512 TR43-E44
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
HYDRAULIC SHOVEL
6020 6018 6040 6030 6020B 6040 FS 6030 T4
KNUCKLEBOOM LOADER
559C 539 2384C 579C 2484C
MARINE ENGINE
3196 3126 3516 3512 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E 3512B 3126B C12 MARINE C9 C7 C-12 3408B 3406E C30 C32 3412 3508C 3508B C175-16 3412E
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B
ENGINE - GENERATOR SET
3508B C7.1DE200E C3.3DE50E0
PETROLEUM PACKAGE
CX31-P600- CX31 CX31-P600 TH48-E80 TH48-E70 CX35-P800 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I C18 TH35-C11I TH35-C13I TH35-C15I
ENERGY STORAGE
ETS1500 PGS1260 PGS840 PGS1260 HD
MIXING BUCKET
MB200 MB250
MARINE TRANSMISSION
C8.7
ENGINE
3512E 3512C G3516C 3516C 3516E C15 C18 C32B C32B INDUSTRIAL G3412C G3408C G3406 G3408 C32 INDUSTRIAL C13B G3520 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516C 3516B 3512B C32 C27 C32B 3508B
COLD PLANER
PC406 PC408 PC412 PC310XD PC305B PC306B PC205B PC306 XD PC105 PC412B PM-565B PC206 PM-201 PC310B PC305 PC306 PC310 PC408B
ELECTRIC ROPE SHOVEL
7495 HF
GEN SET ENGINE
3516B 3512B 3456 3412 3126B G3520 3508B 3508 3512 3516 3406E G3412C C13GENSET 3412C C3.4B POWER SYS G3516C C15 GEN SE C-12
SHEAR
S308
TRANSMISSION
TR35
RIPPER
953B 7 9
ROTARY/TRACK DRILLS
MD5150C MD6640
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
STUMP GRINDER
SG16B SG18B SG16 SG36
TRACK-TYPE LOADER
973
GENERATOR
SR4 SR5 SR4B SR4BHV
TRUCK ENGINE
3116 3126 C-9 C13 C15
BRUSH CUTTER
BRX318 BRX418 BR272 BR218 BR318 BR320 BR378
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
WHEEL SKIDDER
545C 525 515 545 535C 535B 525C 525B
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623G 623H 623F 621F 621G 621H 627G 627H 627F 631K 615C II 631E 631G 621K OEM 613C II 637G 637E 637K 633E II 651B 651E 611 651 657E 657B 657G 615C 613C
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973D 973K BS3E BS3GII 963D 963B 963C 963K 953B 953C 953D 953K 973 939 933
WHEEL DOZER
834G 834H 834B 834K 834 844 824H 824K 814 824 854G 854K 814K 814F 844H 814F II 824G II
MULCHING HEAD
HM418C HM415B HM415C HM810 HM416 HM418 HM315B HM315C HM912 HM112 HM115 HM215C HM210 HM215 HM208 HM115C HM112C HM315 HM316
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 901 902C2 906 920 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2
TELEHANDLER
TL1055C TL1055D TH103 TL943 TL1255 TH514D TH82 TH83 TH1255 TH255C TL642 TH0842 TH306D TH314D TH357D TH3510 TH3510D TH357 TL1055 TH408D TH62 TH63 TH1055 TL943D TL943C TL642D TL642C TH0642 TH408 TL1255C TL1255D TH417D
SNOW WING
BLADE
ASPHALT SCREED
SE34VT 8-16B AS4173 10-20B AS2251 AS3143 AS3173 SE34V AS2302 AS2301
LOGGER
322C
RAKE-POWER BOX
PR190 PR172 PR184
BULLDOZER
9SU 7S LGP 7SU 9U 7S
UNDERGROUND ART TRUCK
AD63 AD45 AD22
WHEEL SAW
SW360 SW345 SW45 SW60 SW360B SW460B SW380 SW345B SW480 SW460
QUICK COUPLER
TRS23 TRS10 TRS14 TRS18
LOAD HAUL DUMP
R1700 II R1600G R1600H R2900 R2900 XE R1300G
REMAN ENGINE
3516B
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH
WINCH
57H 59N 59L 58L
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D3C III D3G D4G D4H D5M D5N D5H D5G D6R D6T D6M D6N D6K D6G D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D7H D8T D8R D9T D9R D9N D6T XW PAT D5K XL D6R LGP D6H II D4K XL D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D4H III D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 D8R II
ASPHALT PAVER
AP-1000B AP-800C BG-225C AP300F BG-260C BG-2455D BG-2455C BG-230 AP355F AP-1050B AP-300D AP-650B AP-1055B AP-1055D AP-255E BG-245C
MARINE AUXILIARY
C32 3508B 3512 3516C 3516B 3512C 3512B
PIPELAYER
561N 587T PL83 PL87 PL72 PL61 583T 583R
BROOM
BA121 BA118
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
TILT-ROTATOR
TRS23 TRS18 TRS14 TRS10
BROOM-ANGLE
BA118C BA18
VIBRATORY COMPACTOR
CP-533D CP-533E CS-433E CP-663E CB-534D CB-536D CD-54 CS-563D CS-563E CS-663E CS-531D CP-433E CS-533D CS-533E CP-563E CP-563D CP-573E CS-573D CS-573E CP-64 CP-54 CP-56 CP-44 CP-76 CP-74 CB-64 CB-54 CB-564D CB-434D CS-583E CS-583D CS-56 CS-54 CS-44 CS-423E CS-76 CS-74 CS-64 CB-634D CS-683E
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
TECHNOLOGY
AUTOGUIDNC
POWER PACKAGE
C7
GENERATOR SET
G3520 G3516 G3512 3508 3412C D1500 D500GC C7.1 GEN C13GENSET DE605GC DG500 3516 3512 D300GC DE600SGC G3516B G3516C G3516E C7.1DE150E0 D600 GC G3516H 3508B C4.4 D450GC C4.4DE55E2 D250GC G3512E G3512H XQ35 C4.4DE110E XQ60 DE450GC 3412 C3.3DE50E0 C3.3DE50E2 3456 C18 GEN SET DG125 DG100 C7.1 3056 3054 DG150 XQP1100 DG30 C3.4 C3.3 G3520C G3520E G3520H 3512C 3512B DE500GC DG80 C3.3DE33E3 DG60 C3.3DE33E0 3516C 3516B 3516E DE500 C7.1DE150E D20 XQ230 D400GC XQ20T4F DE660GC C18 GEN SE D550GC C9 C7.1DE200E 3516B GEN C2.2 D350GC DE450SGC C4.4DE88E0 C4.4DE88E3 3516C GEN SET G3406 DE630 G3412 DG400 C15 GENSET C32 GEN SET DE715GC C6.6DE150E C18 C15 C13 DE550GC DG450 C9 GEN SET C175-16GENSET DG350 SR5 C27 C32 C15 GEN SE DE400GC C175-20 DE500SGC C175-16 G3412C C4.4DE65E3 C1.5 C4.4DE110E2
FORK
FORK-NURSE
BOX BLADE
BB121 BB124
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
FOREST PRODUCTS
OTHER
WIDE BODY TRUCK
707
CHALLENGER
55 35 45 75C
ENGINE - MACHINE
C9 C27 C4.4
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B
SNOW BLOWER
SR321 SR318 SR421 SR418 SR121 SR115 SR117 SR118