Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts390-0532: 1340mm Long Ribbed Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts390-0532: 1340mm Long Ribbed Belt
390-0532: 1340mm Long Ribbed Belt

Cat® Serpentine Belt

Brand: Cat

Product Images
390-0532: 1340mm Long Ribbed Belt
390-0532: 1340mm Long Ribbed Belt
390-0532: 1340mm Long Ribbed Belt
390-0532: 1340mm Long Ribbed Belt
390-0532: 1340mm Long Ribbed Belt

Cat® Serpentine Belt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 390-0532

Units of Measure

USMetric
Belt Type: Serpentine Belts
Belt Length (in): 52.76
Belt Width (in): 1.1
Belt Length (mm): 1,340.0
Belt Width (mm): 27.9
No. of Ribs: 8.0
View More
Compatible Models for part number 390-0532

ROTARY DRILL

MD6540C MD6380

BACKHOE LOADER

416 434 430 432 420F2 422F2 444F2 426 F2 428F2 426 428F 428 416F 422F 444F 444 432F 424 434F 420 432F2 430F2 434F2 416F2 420F 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced