Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTires & RimsMudflaps391-7097: 6.4mm Thick Fender Mudflap
HomeDrivetrainTires & RimsMudflaps391-7097: 6.4mm Thick Fender Mudflap
391-7097: 6.4mm Thick Fender Mudflap

Cat® Fender Mudflap shields the fender zone from mud, water, and debris to maintain cleaner and safer operation

Brand: Cat

Product Images
391-7097: 6.4mm Thick Fender Mudflap
391-7097: 6.4mm Thick Fender Mudflap

Cat® Fender Mudflap shields the fender zone from mud, water, and debris to maintain cleaner and safer operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 391-7097

Units of Measure

USMetric
Material Description: RUBBER
Overall Width (in): 26.38
Material: Rubber & Fiber Rubber
Thickness (in): 0.26
Overall Width (mm): 670.0
Overall Length (in): 32.48
Overall Length (mm): 825.0
Thickness (mm): 6.4
View More
Compatible Models for part number 391-7097

WHEEL LOADER

980K 980M 980K HLG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced