Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings392-1262: Engine Hood Gas Spring
HomeHardware, Seals, & ConsumablesHardwareSprings392-1262: Engine Hood Gas Spring
392-1262: Engine Hood Gas Spring

Cat® Gas Spring Strut used in Hood

Brand: Cat

Product Images
392-1262: Engine Hood Gas Spring
392-1262: Engine Hood Gas Spring
392-1262: Engine Hood Gas Spring
392-1262: Engine Hood Gas Spring
392-1262: Engine Hood Gas Spring

Cat® Gas Spring Strut used in Hood

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 392-1262

Units of Measure

USMetric
Overall Height (in): 1.18
Overall Height (mm): 30.0
Overall Length (in): 37.8
Overall Length (mm): 960.0
Overall Width (in): 1.77
Overall Width (mm): 45.0
Material: Carbon Steel
View More
Compatible Models for part number 392-1262

HEX BASED SPL SOLUTION

320E

EXCAVATOR

318F L 323F OEM 320F L 320E L 316F L 320D2 GC 318D2 323E LN 320D2 FM 318F 323F SA 320E 316F 320D2 L 323D3 320E LRR 320D3 GC 323F L 323E L 538 323D2 L 320D2 323F LN 320D3 323D2 318D2 L 323F 323E SA 320E LN 320E RR

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced